About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Fiber-Optic Phase Modulator, 10 GHz, 1064 nm.




Fiber-Optic Phase Modulator, 10 GHz, 1064 nm.
Model: M-APE-I-1064
The M-APE-I-1064 is a high-performance, 10 GHz LiNbO3 fiber-optic phase modulator. It can provide phase modulation in a broad operation bandwidth with a low driving voltage. Its low insertion loss provides for maximum transmission power. The M-APE-I-1064 is fabricated with Annealed Proton Exchange (APE) optical waveguides and uses polarization-maintaining input and output fibers, making it easy to integrate with other optical components.
Specifications
- TypePhase Modulator
- Fiber TypePM 980
- MaterialLiNbO3
- Fiber ConnectorFC/APC
- Operating Wavelength1030 to 1070 nm
- Operating Frequency10 GHz
- Maximum Insertion Loss3.5 dB
- Typical Insertion Loss3.0 dB
- Return Loss≥ 30 dB
- Bandwidth7 GHz min, 10 GHz typical @ -3 dB (S21)
- Maximum Optical Power60 mW
- Operating Humidity0% to 90% Relative Humidity
- Dimensions3.783”x 0.981” x 0.640”
- Extinction Ratio≥ 20 dB
- Power RequirementsVπ 6.8 V typical @ 1 GHz, 10 V typical @ 10 GHz
- Storage Temperature-60°C to +90°C
- TypePhase Modulator
- Fiber TypePM 980
- MaterialLiNbO3
- Fiber ConnectorFC/APC
- Operating Wavelength1030 to 1070 nm
- Operating Frequency10 GHz
- Maximum Insertion Loss3.5 dB
- Typical Insertion Loss3.0 dB
- Return Loss≥ 30 dB
- Bandwidth7 GHz min, 10 GHz typical @ -3 dB (S21)
- Maximum Optical Power60 mW
- Operating Humidity0% to 90% Relative Humidity
- Dimensions3.783”x 0.981” x 0.640”
- Extinction Ratio≥ 20 dB
- Power RequirementsVπ 6.8 V typical @ 1 GHz, 10 V typical @ 10 GHz
- Storage Temperature-60°C to +90°C
Resources & Downloads
DS-062301 M-APE-1064 Datasheet.pdf(1.7 MB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-APE-I-1550-10Fiber-Optic Intensity Modulator, 10 GHz, 1550 nm | UNIVERSAL | |||||
![]() | M-APE-I-1550-20Fiber-Optic Intensity Modulator, 20 GHz, 1550 nm | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-CBModulator Bias Control Board, 5 Mode | UNIVERSAL | |||||
![]() | F-AMP-SMPre-Amp EDFA Module, C-Band. | UNIVERSAL | |||||
![]() | 1414Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






