Sorry, this product is no longer offered for sale. The recommended replacement product is LRS-9434.

Laser Diode Life Test and Burn In Test System, Low Power [Obsolete]

Technical Specs

  • Type
    Low Power Diode Test System
  • Capacity
    1024 (200 mA per device), 512 (400 mA per device), 64 (2000 mA per device)
  • Diode Temperature Range
    40°C to 150°C
  • Diode Temperature Accuracy
    40°C to 100°C ± 1.0°C, 100°C to 150°C ± 2.0°C
  • Dimensions
    1020 x 920 x 1680 mm
  • Device Type
    TO-Can, TOSA, Butterfly, Mini-Dil, Dil, COC, and Custom
  • Cooling
    Air Cooled
  • Power Requirements
    180 to 264 VAC