Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

NIR Linear Polarizers, 25.0 mm Dia., 2.0 mm thick, 1000-2000 nm

Specifications

  • Diameter
    25.0 mm  
  • Wavelength Range
    1000-2000 nm
  • Material
    B270
  • Polarizing Material
    Dichroic Polymer
  • Extinction Ratio
    1000:1
  • Damage Threshold
    1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
  • Clear Aperture
    ≥90% of Central Diameter
  • Diameter Tolerance
    +0.0/-0.2 mm
  • Thickness
    2.0 mm  
  • Thickness Tolerance
    ±0.2 mm
  • Unpolarized Transmission, Single
    33% ± 3 %
undefined

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Nested Optic Rotation MountsLH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297
481 High-Performance Rotation Stages481-ARotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 and 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$464