Microscope Objective Lens, Infinity Corrected, 20x, 0.40 NA, 1.5 mm WD

  • Objective Type
    Infinity Corrected
  • Magnification
    20x
  • Numerical Aperture
    0.4
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    9 mm
  • Working Distance
    1.5 mm
  • Design Tube Lens Focal Length
    180 mm
  • Thread Type
    0.800-36 RMS
  • Field Number
    22 mm
  • Cover Glass Thickness
    0.17 mm