Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Micro Lens, Plano-Plano, Gradient Index, 1.8 mm, .46 NA,630nm,0.23 Pitch

Specifications

  • Lens Shape
    Plano-Plano
  • Diameter
    1.8 mm  
  • Length
    4.26 mm  
  • Lens Material
    SELFOC® radial gradient index oxide glass
  • Antireflection Coating
    630 nm
  • Coating Type
    Single-layer MgF2
  • Lens Type
    Gradient Index Micro lens
  • Wavelength Range
    615 to 645 nm
  • Design Wavelength
    630 nm
  • Working Distance
    0.21
  • Transmission
    ≥89%, 320–2000 nm
  • Numerical Aperture
    0.46
  • Pitch
    0.23
  • Diameter Tolerance
    +0.005/-0.010 mm
  • Clear Aperture
    Central 70% of diameter
  • Size Tolerance
    ±2.5 %
  • Reflectivity
    ≤ 0.25% per surface
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Gradient Index Micro LensesLGI830-1Micro Lens, Plano-Plano, Gradient Index, 1.8 mm, .46 NA,830nm,0.23 Pitch
$63
Gradient Index Micro LensesLGI1300-1Micro Lens, Plano-Plano, Gradient Index, 1.8mm, .46 NA,1300nm,0.23 Pitch
$60
Gradient Index Micro LensesLGI630-6Micro Lens, Plano-Plano, Gradient Index, 1.8 mm, .46 NA,630nm,0.29 Pitch
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$79
Gradient Index Micro LensesLGI1560-1Micro Lens, Plano-Plano, Gradient Index, 1.8mm, .46 NA,1560nm,0.23 Pitch
$58

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTRAlign Precision Fiber Optic Alignment Stages561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,640
ULTRAlign Precision Fiber Optic Alignment Stages562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,037
ULTRAlign Fiber Alignment Accessories561-GRLens Mount, Gradient Index (GRIN), 561 Series
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
Flexure Fiber Alignment Stage Accessories466A-734Grin Lens Holder, 466A Series
$685
GRIN Lens HolderFPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$104