Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Diode Driver, Precision, 6A, 5V, USB, 120 VAC [Discontinued]

Specifications

  • Laser Current
    6 A
  • Laser Drive Requirement
    1 to 10 A
  • Laser Compliance Voltage
    5 V
  • Temperature Coefficient
    <100 ppm FS/°C
  • Computer Interfaces
    USB
  • Power Requirements
    120 VAC
  • Laser Current Resolution
    500µA (2A Range)
    1500µA (6A Range)
  • Laser Current Accuracy
    ±0.15% of FS
  • Laser Output Noise/Ripple Low Bandwidth
    30 µA
  • Laser Output Noise/Ripple High Bandwidth
    100 µA
  • Transfer Function
    600 mA/V
  • Current Output 24 h Stability
    <50 ppm FS
  • Current Output 1 h Stability
    <20 ppm FS
  • External Modulation High Bandwidth
    DC to 50 kHz
  • External Modulation Low Bandwidth
    DC to 0.08 kHz
  • Photodiode Current Accuracy
    ±0.1% of FS
  • Photodiode Current Range
    0.01-25 mA
  • Photodiode Reverse Bias
    0-5 V
  • Connector Type
    DB9 Female
  • Display Type
    4-digit Green LED

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Precision Laser Diode Drivers with GPIBLDX-3232-100VLaser Diode Driver, Precision, 4A, 15V, GPIB, 100 VAC$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-120VLaser Diode Driver, Precision, 4A, 15V, GPIB, 120 VAC
7 Weeks
$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-220VLaser Diode Driver, Precision, 4A, 15V, GPIB, 220 VAC
7 Weeks
$4,770