Polished Aspheric Lens, Bi-Convex, L-BAL35, 50 mm, 50.0 mm EFL, Uncoated

Specifications

  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    50.0 mm
  • Antireflection Coating
    Uncoated
  • Lens Material
    L-BAL 35 (589/611)
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy
    0.75 µm RMS
  • Effective Focal Length (EFL)
    50.0 mm  
  • Back Focal Length (BFL)
    38.33 mm  
  • Center Thickness (T<sub>c</sub>)
    19.40 mm  
  • F/#
    1.0
  • Radius of Curvature (R)
    30.85 mm  
  • Design Wavelength
    587.6 nm
  • Shape S2
    Convex
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    90% of central diameter
  • Substrate Centering of Ruled Area
    3-5 arc min

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Visible Achromatic Aspherical LensesAPAC18Aspherical Lenses, Achromatic, 25.00 mm Diameter, 50.00 mm EFL
2 Weeks
$205

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XY Adjustable Variable Size Lens MountsALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
V-Groove Registered Variable Size Lens MountsVLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$305
XY Adjustable Variable Size Lens MountsAC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$305