Bi-Concave Lens, N-BK7, 12.7 mm Diameter, -12.5 mm EFL, 430-700nm

The KBC028AR.14 Bi-Concave Lens is a 430 to 700 nm anti-reflection coated, 12.7 mm diameter, N-BK7 Bi-concave lens with an effective focal length of -12.5 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision bi-concave lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Specifications
- Lens ShapeBi-Concave
- Diameter12.7 mm
- Lens MaterialN-BK7
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#-0.9
- -12.5 mm
- -13.29 mm
- -13.333 mm
- 5.07 mm
- 2.5 mm
- Principal Plane 1 (P<sub>1</sub>)0.79 mm
- Principal Plane 2 (P<sub>2</sub>)-0.79 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
3D Product Models
2D Product Drawings
BI-CONCA-VEL-S(88.6 kB, PDF)
Software
KBC028AR.14 Zemax File(5.2 kB, ZMX)
Other
KBC028AR.14 RoHS Certificate(708.5 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SBC034AR.14Bi-Concave Lens, Fused Silica, 25.4 mm, -50 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC013AR.14Plano-Concave Lens, Fused Silica, 12.7 mm, -25 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CSV025AR.14Cylindrical Lens, Plano-Concave, 50.8x19mm, -25.4 mm FL, FS, 430-700 nm | |||||
![]() | KPC025AR.14Plano-Concave Lens, N-BK7, 12.7 mm Diameter, -25 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKV012AR.14Cylindrical Lens, Plano-Concave, N-BK7, 1x0.5 in., -12.7mm FL, 430-700nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More |














