Motorized Linear Stage, 300 mm Travel, Linear Motor, 1/4-20 Thread

Specifications

  • Travel Range
    300 mm
  • Maximum Speed
    500 mm/s
  • Minimum Incremental Motion
    10 nm
  • Continuous Motor Force
    15 N
  • Peak Motor Force
    30 N
  • Centered Load Capacity
    250 N
  • Accuracy, Typical
    ±1.2 µm
  • Accuracy, Guaranteed
    ±2.5 µm
  • Bi-directional Repeatability, Typical
    ±0.12 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.30 µm
  • Pitch, Typical
    ±40 µrad
  • Pitch, Guaranteed
    ±150 µrad
  • Compliance in Pitch
    10 µrad/Nm
  • Yaw, Typical
    ±25 µrad
  • Yaw, Guaranteed
    ±150 µrad
  • Compliance in Yaw
    10 µrad/Nm
  • Compliance in Roll
    15 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Thread Type
    1/4-20
  • Weight
    4.5 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    80 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Technical Notes

Related Products

Compatible Controller, driver and cable kit

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller a driver module and cable kit are required.

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
XPS Motion Controller Driver ModulesXPS-DRV02PWM Drive Module, Brushless Motors
3 Weeks
$1,353
XPS Motion Controller to Stage Cable KitsXPS-DK26Cable Kit, For Stages ILS-LM-S, RGV100-S, and XPS-DRV02 Driver
12 Weeks
$458

Similar

Compare Description Drawings, CAD & Specs Avail. Price
IMS Long Travel Aluminum DC Motor Linear StagesIMS300CCHAMotorized Linear Stage, 300 mm Travel, DC Motor, Linear Encoder, 1/4-20
8 Weeks
$12,808
ILS Mid Travel Aluminum DC Motor Linear StagesILS250HAMotorized Linear Stage, 250 mm Travel, DC Motor, Linear Encoder, 1/4-20
8 Weeks
$10,646

Cable Routing Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Linear Stage Cable Management SolutionsILS300LM-CFXYCable, Flat for ILS-LM, 300mm XY travel
Linear Stage Cable Management SolutionsILS300LM-CHXYCable Chain, for ILS-LM, 300 mm XY travel$4,035
Linear Stage Cable Management SolutionsILS300LM-CFCable, Flat for ILS-LM, 300mm travel$3,564
Linear Stage Cable Management SolutionsILS300LM-CHCable Chain, for ILS-LM, 300 mm Travel$1,701