Motorized Linear Stage, Industrial, Linear Motor, 1200 mm Travel, 225 mm

The IDL225-1200LM Industrial Grade Linear Motor Stage offers a 1200 mm travel range with, 50 nm minimum incremental motion and a 2000 mm/s top speed. This robust 225 mm wide industrial-grade linear stage is designed specifically for laser material processing applications requiring high precision, high throughput and high reliability. The high-efficiency, non-contact, ironless linear motor offers fast motion and speed stability and a 1000 N load capacity. Additional industrial environment features include a hard top cover, flexible side bands and air purge.
The
Industrial-Level Build and Performance
With a focus on high throughput, heavy load capacity, and extreme durability, the IDL stages have been designed for the most rigorous demands of precision industrial laser microprocessing. Industrial grade hard covers, wear-resistant sidebands, air purge, and directed debris path make the IDL suitable for industrial environments.
Easy Direct Mounting of XY Stack Configurations

IDL stages feature both imperial and metric mounting hole patterns allowing for flexible mounting.
With a focus on high throughput, heavy load capacity, and extreme durability, the IDL stages have been designed for the most rigorous demands of precision industrial laser microprocessing. Industrial grade hard covers, wear-resistant sidebands, air purge, and directed debris path make the IDL suitable for industrial environments.
Individual Stage Metrology Report is Included

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.
Resources & Downloads
3D Product Models
Literature
LMS Data Sheet(2.2 MB, PDF) Mini Laser Machining Brochure 2016(1.4 MB, PDF) IDL-LM Datasheet(2.5 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
2D Product Drawings
IDL225-1200LM(177.5 kB, PDF)
Technical Notes
Methods to Determine Optimized Scaling Acceleration(3.4 MB, PDF)
Manuals
IDL225-LM User's Manual.pdf(2.1 MB, PDF)
Related Products
Compatible Controllers and Drivers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | xps-d-universal-motion-controllerXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | xps-rl-universal-high-performance-motion-controllerXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | XPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver | In Stock |





