Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Industrial, Linear Motor, 1000 mm Travel, 225 mm

Specifications

  • Travel Range
    1000 mm
  • Maximum Speed
    2000 mm/s
  • Minimum Incremental Motion
    50 nm
  • Continuous Motor Force
    136 N
  • Peak Motor Force
    578 N
  • Centered Load Capacity
    1000 N
  • Accuracy, Guaranteed
    ±4.3 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.5 µm
  • Pitch, Guaranteed
    ±55 µrad
  • Compliance in Pitch
    0.55 µrad/Nm
  • Yaw, Guaranteed
    ±40 µrad
  • Compliance in Yaw
    0.3 µrad/Nm
  • Compliance in Roll
    0.7 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    5 m
  • Thread Type
    M6
  • Width
    225 mm
  • Weight
    45 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Compatible Controllers and Drivers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage. Along with the controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
XPS Motion Controller Driver ModulesXPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver$5,092

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
IDL Industrial Grade Linear Motor Linear StagesIDL560-1000LMMotorized Linear Stage, Industrial, Linear Motor, 1000 mm Travel, 560 mm
IDL Industrial Grade Linear Motor Linear StagesIDL280-1000LMMotorized Linear Stage, Industrial, Linear Motor, 1000 mm Travel, 280 mm