Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Vertical Drive, Low Wavefront Distortion, Thin Optic, 1 in., 2 Locking Allen-Keys, 8-32

Specifications

  • Type
    Industrial
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    θx = 2.98 arc sec
    θy = 2.05 arc sec
  • Angular Range
    ±3.5 °
  • Actuator Orientation
    Top Adjust
  • Optic Loading
    Front
  • Material
    Aluminum
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32
  • Optical Axis Height
    25.4 mm
  • Optic Thickness
    2 mm
  • Optic Mounting
    Low Wavefront Distortion
  • Clear Aperture
    23.6 mm

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar Products

Compare Description Drawings, CAD & Specs Avail. Price
Standard Top Adjust MountsHVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$202
Industrial Top Adjust MountsHVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$205
Industrial Top Adjust MountsHVM-S1wMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255