Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025The recommended replacement product is FSR-KG5-C.

Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-5 Glass

Specifications

  • Type
    Heat Absorbing Filter
  • Material
    Schott KG5 or equivalent
  • Center Wavelength
    VIS
  • Angle of Incidence
    0°
  • Size
    Ø25.4 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Flatness
    ≤2λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Heat Absorbing Glass Shortpass FiltersFSQ-KG1Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-1 Glass$83
Heat Absorbing Glass Shortpass FiltersFSR-KG2Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-2 Glass
In Stock
$50

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89