Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.6 OD at 632.8 nm

Specifications

  • Size
    Ø25.4 mm
  • Wavelength Range
    200 - 1800 nm
  • Optical Density
    0.6
  • Optical Density Tolerance
    ±4% @ 632.8 nm
  • Transmission
    25.1% @ 632.8 nm
  • Angle of Incidence
    0°
  • Material
    UV grade fused silica or equivalent
  • Damage Threshold
    30 W/cm2 CW, typical; not recommended for pulsed laser use
  • Size Tolerance
    ±0.25 mm
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.25 mm
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Clear Aperture
    ≥central 80% of dimensions
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
  • Cleaning

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Circular Linear Variable Metallic ND Filters25FS01DV.1Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-1 OD
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
UV Fused Silica Metallic ND FiltersFSQ-ND06Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.6 OD at 632.8 nm$163
Absorptive ND FiltersFR-OD60Neutral Density Filter, Absorptive, 12.7 mm, 0.6 OD at 546.1 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Absorptive ND FiltersFSR-OD60Neutral Density Filter, Absorptive, 25.4 mm, 0.6 OD at 546.1 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$41

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185