About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Infrared Neutral Density Filter, 25.4 mm, 0.6 OD, ± 3% Tolerance




Infrared Neutral Density Filter, 25.4 mm, 0.6 OD, ± 3% Tolerance
Model: FIR-ND06
In Stock
Product Series Overview
Infrared ND FiltersThe FIR-ND06 Infrared Neutral Density Filter is a 1 inch (25.4 mm) diameter infrared neutral density filter with an optical density of 0.6, and ±1.5% transmittance tolerance. Optimized for 2 to 5 μm, this filter attenuates IR radiation from 2 to 14 μm. It is made from a germanium substrate and is coated with a spectrally neutral vacuum deposited metal alloy reflective coating.
Specifications
- SizeØ25.4 mm
- Wavelength Range2000-5000 nm
- Optical Density0.6
- Transmission25% @ 3.5 μm
- Transmission Tolerance±1.5%
- MaterialOptical grade germanium
- Coating TypeVacuum deposited metal alloy
- Size Tolerance±0.2 mm
- Thickness1.0 mm
- Thickness Tolerance± 0.2 mm
- Surface Quality80-50 scratch-dig
- Clear ApertureAll but 1.5 mm outer rim
- Parallelism3 to 5 arc min (0.8 to 1.5 mrad)

- SizeØ25.4 mm
- Wavelength Range2000-5000 nm
- Optical Density0.6
- Transmission25% @ 3.5 μm
- Transmission Tolerance±1.5%
- MaterialOptical grade germanium
- Coating TypeVacuum deposited metal alloy
- Size Tolerance±0.2 mm
- Thickness1.0 mm
- Thickness Tolerance± 0.2 mm
- Surface Quality80-50 scratch-dig
- Clear ApertureAll but 1.5 mm outer rim
- Parallelism3 to 5 arc min (0.8 to 1.5 mrad)

Resources & Downloads
Other
FIR-ND06 RoHS Certificate(265.4 kB, PDF)
2D Product Drawings
FIR-ND Series Drawing(82.7 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






