Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

ND Filter, Metallic, Optical Crown Glass, 50.8 x 50.8 mm, 0.1 OD

Specifications

  • Size
    50.8 x 50.8 mm
  • Wavelength Range
    400-1200 nm
  • Optical Density
    0.1
  • Optical Density Tolerance
    ±8% @ 632.8 nm
  • Transmission
    79.4% @ 632.8 nm
  • Angle of Incidence
    0°
  • Material
    B270 Optical Crown Glass or Equivalent
  • Damage Threshold
    30 W/cm2 CW, typical; not recommended for pulsed laser use
  • Size Tolerance
    +0/-0.50 mm
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.25 mm
  • Surface Flatness
    ≤5λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Clear Aperture
    ≥central 80% of dimensions
  • Wedge
    ≤5 arc min
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
  • Cleaning

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Absorptive ND FiltersFSQ-OD10Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.1 OD at 546.1 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$88
Schott Borofloat Glass Metallic ND Filters5231Neutral Density Filter, 0.1 Optical Density, 1.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47
Optical Crown Glass Metallic ND FiltersFBR-ND01ND Filter, Metallic, Optical Crown Glass, 25.4 mm, 0.1 OD at 632.8 nm
In Stock
$61
UV Fused Silica Metallic ND FiltersFRQ-ND01Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.1 OD at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Edge Grip Thumbscrew Clamp Filter MountsM-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215