About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber, Pure Silica Core Single Mode, 405-532 nm, Non-photo darkening


Optical Fiber, Pure Silica Core Single Mode, 405-532 nm, Non-photo darkening
Model: F-SM400-SC
In Stock
Product Series Overview
Pure Silica Core Single Mode FibersThe SM-SC Pure Silica Core SM fibers are designed for high performance in demanding applications. The F-SM-300-SC and F-SM400-SC are designed for Ultra-Violet (UV) and Visible wavelength transmission. The silica core prevents photo darkening effects, which are normally associated with Germanium doped fibers. Fluorinated, depressed cladding design allows the core to be made from pure silica without the need for Germanium doping.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Custom Singlemode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
UV and Short Visible Applications
The F-SM-300-SC and F-SM400-SC are designed for Ultra-Violet (UV) and visible wavelength transmission. The silica core prevents photo darkening effects, which are normally associated with Germanium doped fibers. Fluorinated, depressed cladding design allows the core to be made from pure silica without the need for Germanium doping.
Specifications
- Index ProfileDepressed-clad
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal2.7 - 3.3 µm @480nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength405 - 532 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation50 dB/km @430 nm
- Numerical Aperture0.12 – 0.14
- Proof Test100 kpsi
- Index ProfileDepressed-clad
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal2.7 - 3.3 µm @480nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength405 - 532 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation50 dB/km @430 nm
- Numerical Aperture0.12 – 0.14
- Proof Test100 kpsi
Resources & Downloads
Literature
Pure Silica Core SM Fiber(946 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-SM1500SC-7/125Optical Fiber, Singlemode, Bend Insensitive, 1550 nm, Pure Silica Core | UNIVERSAL | 1 Week | ||||
![]() | F-SM-300-SCUV Singlemode Fiber, 320-430 nm, Pure Silica Core, Non-photo darkening | UNIVERSAL |



