UV Singlemode Fiber, 320-430 nm, Pure Silica Core, Non-photo darkening

The F-SM-300-SC and F-SM400-SC are designed for Ultra-Violet (UV) and Visible wavelength transmission. The silica core prevents photo darkening effects, which are normally associated with Germanium doped fibers. Fluorinated, depressed cladding design allows the core to be made from pure silica without the need for Germanium doping.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Custom Singlemode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
UV and Short Visible Applications
The F-SM-300-SC and F-SM400-SC are designed for Ultra-Violet (UV) and visible wavelength transmission. The silica core prevents photo darkening effects, which are normally associated with Germanium doped fibers. Fluorinated, depressed cladding design allows the core to be made from pure silica without the need for Germanium doping.
Specifications
- Index ProfileDepressed-clad
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal2.0 - 2.4 µm @350 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength320 - 430 nm
- Cut-off Wavelength< 310 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation70 dB/km @350 nm
- Numerical Aperture0.12 – 0.14
- Proof Test100 kpsi
Resources & Downloads
Literature
Pure Silica Core SM Fiber(946 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SM400-SCOptical Fiber, Pure Silica Core Single Mode, 405-532 nm, Non-photo darkening | In Stock | ||||
![]() | F-SM1500SC-7/125Optical Fiber, Singlemode, Bend Insensitive, 1550 nm, Pure Silica Core | In Stock |


