About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber, Singlemode, Bend Insensitive, 1550 nm, Pure Silica Core


Optical Fiber, Singlemode, Bend Insensitive, 1550 nm, Pure Silica Core
Model: F-SM1500SC-7/125
Product Series Overview
Pure Silica Core Single Mode FibersOur Pure Silica Core SM fibers (SM-SC) are designed for high performance in demanding applications. The silica core prevents photo darkening effects, which are normally associated with Germanium doped fibers. Fluorinated, depressed cladding design allows the core to be made from pure silica without the need for Germanium doping.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Specifications
- Index ProfileDepressed-clad
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal6.7 - 7.6 µm @1550 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength1550 nm
- Cut-off Wavelength1400 - 1500 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation0.7 dB/km @1550 nm
- Numerical Aperture0.17 – 0.19
- Proof Test100 kpsi
- Index ProfileDepressed-clad
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal6.7 - 7.6 µm @1550 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength1550 nm
- Cut-off Wavelength1400 - 1500 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation0.7 dB/km @1550 nm
- Numerical Aperture0.17 – 0.19
- Proof Test100 kpsi
Resources & Downloads
Literature
Pure Silica Core SM Fiber(946 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-SM-300-SCUV Singlemode Fiber, 320-430 nm, Pure Silica Core, Non-photo darkening | UNIVERSAL |

