About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Polarization Maintaining Coupler, 50/50, 633 nm, FC/APC Connectors


Polarization Maintaining Coupler, 50/50, 633 nm, FC/APC Connectors
Model: F-PMC-633-50
The F-PMC-633-50 Polarization Maintaining (PM) Fiber Optic Coupler utilizes evanescent wave coupling to provide a fixed 50/50 ratio 2x2 coupler, with high polarization extinction ratio (PER) and low insertion loss for the 633 nm wavelength. This coupler enjoys inherent advantages because there is no deformation in the wave-guide cores. Furthermore, since the two Panda fiber halves are placed in direct contact with each other, these PM fiber couplers are more resistant to aging and environmental effects. The F-PMC comes in a small, specially designed silicone rubber package that allows low stress contact of the fiber halves over a broad range of temperatures. All couplers come standard with 1 meter fiber pigtails and FC/APC connectors.
While supplies last!
Specifications
- TypeFixed Ratio PM Coupler
- Wavelength Range633 nm
- Fiber TypePolarization Maintaining
- Extinction Ratio-24 to-27 dB
- Typical Insertion Loss0.05 dB
- Maximum Insertion Loss0.2 dB
- Maximum Excess Loss<0.1 dB
- Coupling Ratio50/50
- Back Reflection<-65 dB
- Dimensions30 x 6 x 6 mm
- TypeFixed Ratio PM Coupler
- Wavelength Range633 nm
- Fiber TypePolarization Maintaining
- Extinction Ratio-24 to-27 dB
- Typical Insertion Loss0.05 dB
- Maximum Insertion Loss0.2 dB
- Maximum Excess Loss<0.1 dB
- Coupling Ratio50/50
- Back Reflection<-65 dB
- Dimensions30 x 6 x 6 mm
Resources & Downloads
Other
F-PMC-633-50 RoHS Certificate(263.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-PM630-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM630, 630 nm, 1 m, FC/APC | UNIVERSAL | In Stock | ||||
![]() | F-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-PMC-633-10Polarization Maintaining Coupler, 10/90, 633 nm, FC/APC Connectors | UNIVERSAL | In Stock | ||||
![]() | F-PMC-780-50Polarization Maintaining Coupler, 50/50, 780 nm, FC/APC Connectors | UNIVERSAL | In Stock |




