Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Polarization Maintaining Coupler, 50/50, 780 nm, FC/APC Connectors

Specifications

  • Type
    Fixed Ratio PM Coupler
  • Wavelength Range
    780 nm
  • Fiber Type
    Polarization Maintaining
  • Extinction Ratio
    -24 to-27 dB
  • Typical Insertion Loss
    0.05 dB
  • Maximum Insertion Loss
    0.2 dB
  • Maximum Excess Loss
    <0.1 dB
  • Return Loss
    -70 dB (Typical)
  • Coupling Ratio
    50/50
  • Back Reflection
    <-65 dB
  • Operating Temperature
    -15 to 55 °C
  • Dimensions
    30 x 6 x 6 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fixed Ratio Polarization Maintaining CouplersF-PMC-780-1Polarization Maintaining Coupler, 1/99, 780 nm, FC/APC Connectors
4 Weeks
$2,400
Fixed Ratio Polarization Maintaining CouplersF-PMC-850-50Polarization Maintaining Coupler, 50/50, 850 nm, FC/APC Connectors
In Stock
$2,200