Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Polarization Beam Combiner, Splitter, 1550 nm, PM Input, FC/PC.

Specifications

  • Type
    Polarization Beam Combiner
  • Wavelength Range
    1550 nm
  • Center Wavelength
    1550.0
  • Fiber Type
    Polarization Maintaining
  • Fiber Connector
    FC/PC
  • Extinction Ratio
    22 dB
  • Typical Insertion Loss
    0.4 dB
  • Maximum Insertion Loss
    0.6 dB
  • Return Loss
    50 dB
  • Maximum Optical Power
    500.0 mW
  • Center Wavelength Tolerance
    40 nm
  • Operating Temperature
    -5 to 70°C
  • Dimensions
    88.9 x 38.1 x 15.9 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11
Fiber Optic Mating AdaptorsF-MA-SC-FCFiber Optic Mating Adapter, SC Female to FC Female.
In Stock
$36
Fiber Mode ScramblerFM-1Fiber Mode Scrambler, Knob Control, Graduated Scale
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,140

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Polarization Beam Combiner and SplitterF-PBC-15-SM-FAPolarization Beam Combiner, Splitter, 1550 nm, SMF-28 Input, FC/APC.

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fixed Ratio Polarization Maintaining CouplersF-PMC-1550-50Polarization Maintaining Coupler, 50/50, 1550 nm, FC/APC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,300
Fixed Ratio Polarization Maintaining CouplersF-PMC-1550-10Polarization Maintaining Coupler, 10/90, 1550 nm, FC/APC Connectors
4 Weeks
$2,190