Polarizing Optical Fiber, Zing™, Reduced Cladding, 830 nm.

The F-HB830-5/80-Z Zing™ Polarizing Optical Fiber is an all-fiber polarizer, guiding only a single-polarization state, providing practical real-world polarizing performance. Straight, coiled, Zing delivers the high PER and broad, stable operating window that applications demand. The key to Zing is the extreme birefringence that only a 'Bow-Tie' geometry Polarization Maintaining fiber can create. With polarization beat-lengths approaching 0.5mm at 633nm, Zing fiber can provide 100nm of practical, usable polarizing bandwidth.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Specifications
- Index ProfileStep
- Fiber TypePolarization Maintaining
- Mode Field Diameter, Nominal4.1 - 7.7 µm @830 nm
- Cladding Diameter80 ±1 µm
- Coating Diameter170 ±10 µm
- Operating Wavelength790 - 860 nm
- Cut-off Wavelength≤790 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation≤20@830 nm dB/km
- Numerical Aperture0.12 - 0.16
- Beat Length< 0.5 mm
- Proof Test100 kpsi
Resources & Downloads
Literature
Zing Polarizing Fiber(1,019.6 kB, PDF)
Technical Notes
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK12Fiber Cleaver, Electronic, Angled, 80-200 µm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PMC-850-50Polarization Maintaining Coupler, 50/50, 850 nm, FC/APC Connectors | In Stock | ||||
![]() | F-POL-ILPolarization Controller, In-Line, 250 µm Buffer Fiber | In Stock |





