Fiber Optic Coupler, Multimode, 1 x 8, 1310 nm, FC/PC

  • Type
    1x8 Multimode Coupler
  • Fiber Type
    Multimode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    11.5 dB
  • Operating Temperature
    -40 to 85°C
  • Option Code
    97
  • Package Type
    D
  • Operating Humidity
    90–95%
  • Uniformity
    1.3 dB