Optical Fiber Coupler, Broadband, 1 x 4, 1310/1550 nm, ±40 nm

The F-CPL-B14350 Single Mode Broadband Coupler allows bi-directional coupling and can be used to either split or combine signals with an even ratio. It uses an SMF-28e+ fiber, with low insertion loss and operational over both the 1310 and 1550 nm windows with ±40 nm Bandwidth. This 1x4 coupler features a fully ruggedized black plastic housing with 1 meter long, 3 mm PVC covered pigtails, unterminated.
Broadband Fiber Optic Couplers
Our Broadband couplers optimized to work over both the 1310 and 1550 nm windows. This allows users the versatility to use a single device at both wavelengths. These devices come in 1x4 and 1x8 configurations.
Specifications
- Type1x4 Broadband Coupler
- Fiber TypeSinglemode
- Fiber ConnectorBare Fiber
- Operating Wavelength1310/1550 nm
- Maximum Insertion Loss7.2 dB
- Return Loss≥50 dB
- Bandwidth±40 nm
- Maximum Optical Power2 W
- Option Code57
- Package TypeC
- Operating Humidity90–95%
- Uniformity0.9 dB
- Storage Temperature-40 to 85°C
Resources & Downloads
2D Product Drawings
Fiber pkg -C-S(77.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female | In Stock | ||||
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-FPKFiber Preparation Kit, Variety of Fiber Tools, Leather Storage Case |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-B14350-FCAPCOptical Fiber Coupler, Broadband, 1 x 4, 1310/1550 nm, ±40 nm, FC/APC | In Stock | ||||
![]() | F-CPL-S14130Optical Fiber Coupler, Single Wavelength, 1 x 4, 1310 nm | |||||
![]() | F-CPL-B18350Optical Fiber Coupler, Broadband, 1 x 8, 1310/1550 nm, ±40 nm | |||||
![]() | F-CPL-S14150Optical Fiber Coupler, Single Wavelength, 1 x 4, 1550 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-POL-APCFiber Polarization Controller, Male FC/APC Bulkhead Connectors. | In Stock | ||||
![]() | F-C5-F2-1550Fiber-optic Collimator, FC, 1550 nm, 2.0 mm beam |












