Bare Fiber Adaptor, Multi-mode, SMA Connector

The F-AM-SMA Bare Fiber Adaptor enables quick and easy temporary SMA connections of multi-mode fibers. This adaptor is very useful for connecting fibers to power meters. Optical time-domain reflectometers (OTDRs), and a variety of other instruments, enabling in-situ functional testing without having to attach a permanent connector.
The bare fiber is secured in place with a special precision cut foam pad to ensure kink free, diffusion free operation and repeatable measurements. Fibers with buffer sizes of up to 900 μm can be accommodated. Piano wires for cleaning blocked ferrules are included with all adaptors.
Single-mode and Multimode Adapter Kits
Also available are kits that contain a single adapter body, FC, SC and ST interchangeable connector tips, a universal mating sleeve for quick ferrule-to-ferrule connections and a fiber stop to ensure that bare cleaved fibers are flush with the front of the connector ferrule. Piano wires for cleaning blocked ferrules are also included with all adapters.
Specifications
- TypeBare Fiber Adapter
- Fiber ConnectorSMA
- Fiber TypeMulti-mode
- Cladding Diameter125 µm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-AM-FCBare Fiber Adaptor, Multi-mode, FC Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-AM-KITBare Fiber Adaptor Kit, Multi-mode, FC, SC, and ST Connectors | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-AM-STBare Fiber Adaptor, Multi-mode, ST Connector | 3 Weeks | ||||
![]() | F-AM-SCBare Fiber Adaptor, Multi-mode, SC Connector | 3 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MSD-TMultimode Fiber, Graded Index, High Temp, 850/1300nm, 0.20 NA, 50µm Core. | In Stock | ||||
![]() | F-MSDMultimode Fiber, Graded Index, 850/1300 nm, 0.20 NA, 50 µm Core. | In Stock | ||||
![]() | F-MFDMultimode Fiber, Graded Index, 850/1300 nm, 0.275 NA, 62.5 µm Core | In Stock |