Delay Line Stage, Includes Controller, 125 mm Travel

  • Travel Range
    125 mm
  • Maximum Speed
    500 mm/s
  • Minimum Incremental Motion
    75 nm
  • Maximum Acceleration
    7,500 mm/s2
  • Centered Load Capacity
    20 N
  • Accuracy, Guaranteed
    ±1.5 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.15 µm
  • Pitch, Typical
    ±60 µrad
  • Pitch, Guaranteed
    ±100 µrad
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±60 µrad
  • Drive Type
    Linear Motor
  • Origin Repeatability
    0.4 µm
  • Cable Length
    3 m
  • Weight
    2.8 kg
  • MTBF
    20,000 hours
  • Single Pass Delay
    0.8 ns
  • Dual Pass Delay
    1.7 ns
  • Quad Pass Delay
    3.3 ns
  • Compliance
    RoHS 3, CE