About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Delay Line Kit, Quadruple Pass, UV UBBR retroreflector, metric




Optical Delay Line Kit, Quadruple Pass, UV UBBR retroreflector, metric
Model: DL-BKIT4U-UV-M
In Stock
Product Series Overview
Optical Delay Line Components KitsThe DL-BKIT4U-UV-M optical delay line kit is configured as a quadruple pass design ultizing the New Focus 9848-KT retroreflector assembly with Newport's 10D620AL.2 silver mirrors mounted in ULTIMA® clear edge mirror mounts. To insure maximum compatibility to Newport's motion stages, all mechanical parts in this kit are metric compatible. All screws, clamps, posts, post extensions for mounting are also included in the kit. Please purchase the motion stage and controller separately.
DL-BKIT4U-UV-M Quadruple Pass Kit Contents
This is a quadruple pass delay line kit for UV wavelengths. It features two UV enhanced aluminum broadband hollow retroreflectors that result in reflected beams that are precisely parallel to the incident beams.
All pertinent metric screws required for assembly will be included in the kit.
| Part No | Description | Qty in Kit |
| AL Mirror 1 in. Diameter | 4 | |
| Elliptical AL Mirror 1 in. | 2 | |
| Ultima Clear Edge Mir Mount | 2 | |
| Delay Line Mirror Mount Kit | 2 | |
| Hollow Retroreflector UV | 2 | |
| Iris Diaphragm 0.5 in. Diameter | 1 | |
| 90 Degree Angle Bracket | 1 | |
| Pedestal Post Extension | 2 | |
| Pedestal Post Extension | 3 | |
| Magnetic Pedestal, M4 | 5 | |
| Fixed Position Lens Mount | 1 | |
| Optical Pedestal Spacer, M4 | 1 | |
| Optical Pedestal Spacer, M4 | 1 | |
| Slotted Clamping Fort | 5 |
