About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Delay Line Kit, Double Pass, Silver UBBR Retroreflector, metric


Optical Delay Line Kit, Double Pass, Silver UBBR Retroreflector, metric
Model: DL-BKIT2U-S-M
In Stock
Product Series Overview
Optical Delay Line Components KitsThe DL-BKIT2U-S-M optical delay line kit is configured as a double pass design ultizing the UBBR-2.5-5S retroreflector assembly with Newport's 10D620ER.2 ValuMaxTM silver mirrors mounted in ULTIMA® clear edge mirror mounts. To insure maximum compatibility to Newport's motion stages, all mechanical parts in this kit are metric compatible. All screws, clamps, posts, post extensions for mounting are also included in the kit. Please purchase the motion stage and controller separately.
DL-BKIT2U-S-M Double Pass Kit Contents
This is a double pass delay line kit for visible wavelengths. It features a protected silver broadband hollow retroreflector that results in a reflected beam that is precisely parallel to the incident beam.
All pertinent metric screws required for assembly will be included in the kit.
| Part No | Description | Qty in Kit |
| Silver Mirror 1 in. Diameter | 4 | |
| Ultima Clear Edge Mirror Mount | 2 | |
| Delay Line Mirror Mount Kit | 1 | |
| Hollow Retroreflector Silver | 1 | |
| Iris Diaphragm 0.5 in. Diameter | 1 | |
| 90 Degree Angle Bracket | 1 | |
| Pedestal Post Extension | 3 | |
| Pedestal Post Extension | 1 | |
| Magnetic Pedestal, M4 | 1 | |
| Magnetic Pedestal, M4 | 3 | |
| Fixed Position Lens Mount | 1 | |
| Optical Pedestal Spacer, M4 | 1 | |
| Optical Pedestal Spacer, M4 | 1 | |
| Slotted Clamping Fork | 4 |

