About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Delay Line Kit, Single Pass, Silver UBBR Retroreflector, metric




Optical Delay Line Kit, Single Pass, Silver UBBR Retroreflector, metric
Model: DL-BKIT1U-S-M
In Stock
Product Series Overview
Optical Delay Line Components KitsThe DL-BKIT1U-S-M optical delay line kit is configured as a single pass design ultizing the UBBR-2.5-5S retroreflector assembly with Newport's 10D620ER.2 silver mirrors mounted in ULTIMA® clear edge mirror mounts. To insure maximum compatibility to Newport's motion stages, all mechanical parts in this kit are metric compatible. All screws, clamps, posts, post extensions for mounting are also included in the kit. Please purchase the motion stage and controller separately.
DL-BKIT1U-S-M Single Pass Kit Contents
This is a single pass delay line kit for visible wavelengths. It features a protected silver broadband hollow retroreflector that results in a reflected beam that is precisely parallel to the incident beam.
All pertinent metric screws required for assembly will be included in the kit.
| Part No | Description | Qty in Kit |
| Silver Mirror 1 in. Diameter | 2 | |
| Ultima Clear Edge Mirror Mount | 2 | |
| Hollow Retroreflector Silver | 1 | |
| Iris Diaphragm 0.5 in. Diameter | 1 | |
| 90 Degree Angle Bracket | 1 | |
| Pedestal Post Extension | 3 | |
| Magnetic Pedestal, M4 | 3 | |
| Fixed Position Lens Mount | 1 | |
| Optical Pedestal Spacer, M4 | 1 | |
| Optical Pedestal Spacer, M4 | 1 | |
|
Slotted Clamping Fork |
3 |
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | DL325Delay Line Stage, Includes Controller, 325 mm Travel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


