About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cylindrical Lens, Plano-Concave, N-BK7, 25.4x6.35mm, -6.4mm FL, Uncoated




Cylindrical Lens, Plano-Concave, N-BK7, 25.4x6.35mm, -6.4mm FL, Uncoated
Model: CKV006
In Stock
Product Series Overview
Uncoated N-BK7 Plano-Concave Cylindrical LensesThe CKV006 Plano-Concave Cylindrical Lens is an uncoated, 1 inch (25.4 mm) length by 1/4 inch (6.35 mm) width, N-BK7 plano-concave cylindrical lens with an effective focal length of -6.4 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Concave
- Size25.4 x 6.35 mm
- Center Thickness (T<sub>c</sub>)6.0 mm
- Edge Thickness (T<sub>e</sub>)7.36 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Surface Accuracy, Irregularity, X Axis≤λ/4 per cm
- Surface Accuracy, Irregularity, Y Axis≤λ/2
- Effective Focal Length (EFL)-6.4 mm
- Back Focal Length (BFL)-10.96 mm
- Thickness6.0 mm
- Centration<3 arc min
- Principal Plane 2 (P<sub>2</sub>)-3.96 mm
- Radius of Curvature (R)-3.310 mm
- Size Tolerance±0.1 mm
- Focal Length Tolerance± 2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.3 mm
- Wedge<1 mrad in X axis
- Clear Aperture≥central 80% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45°, typical
- f/Y-1
- Cleaning
- Lens TypeCylindrical
- Lens ShapePlano-Concave
- Size25.4 x 6.35 mm
- Center Thickness (T<sub>c</sub>)6.0 mm
- Edge Thickness (T<sub>e</sub>)7.36 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Surface Accuracy, Irregularity, X Axis≤λ/4 per cm
- Surface Accuracy, Irregularity, Y Axis≤λ/2
- Effective Focal Length (EFL)-6.4 mm
- Back Focal Length (BFL)-10.96 mm
- Thickness6.0 mm
- Centration<3 arc min
- Principal Plane 2 (P<sub>2</sub>)-3.96 mm
- Radius of Curvature (R)-3.310 mm
- Size Tolerance±0.1 mm
- Focal Length Tolerance± 2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.3 mm
- Wedge<1 mrad in X axis
- Clear Aperture≥central 80% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45°, typical
- f/Y-1
- Cleaning
Resources & Downloads
2D Product Drawings
PLANOCO1 CAV-S(88 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYM-2R-A6.35Cylindrical Lens Adapter, 6.35 mm Lens, CYM-2R Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYH-1Cylindrical Lens Holder, 1.0 in x 0.25-0.50 in., 0.75 in. Clear Aperture | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




