About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Extra Long Ball driver, 3/16 in. Hex, For 1/4-20 Screws


Extra Long Ball driver, 3/16 in. Hex, For 1/4-20 Screws
Model: BD-3/16L
Product Series Overview
Balldriver Allen WrenchesThe BD-3/16L Ball driver® Allen Wrench has an extra long 7.9-in. blade for reaching crowded areas on an optical table. For comparison, a standard length ball driver is only 3.6-in. long. It has a 3/16-in. hex key for 1/4-20 socket screws. Ball driver® Allen Wrenches are made from high torque steel with a hardened ball tip for angled entry up to 25°. They are much easier to use than standard Allen wrenches and make tightening hard to reach screws simple. Ball drivers have a screwdriver handle for comfort and speed. This product is also available in 3-piece saving pack .
Specifications
- TypeBalldriver
- TypeBalldriver
Resources & Downloads
Other
BD-316L_RoHS2021.pdf(683.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-5/64Ball Driver, 5/64 in. Hex, For 8-32 Set Screws | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | DE-8-0.63Double-Ended Set Screw, 8-32, 0.63 in. Long, Qty 10 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-08ABlack Oxide Screw Kit, 8-32, Assortment, Qty 249 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-NYT-832Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | UNIVERSAL |









