Motorized Rotation Stage, Piezo, 1.0 in., Vacuum Compatible, Agilis™

  • Optic Diameter
    25.4 mm  
  • Maximum Speed
    2°/s
  • Centered Load Capacity
    2 N
  • Minimum Incremental Motion
    5 µrad  
  • Graduations
    2°  
  • Transverse Stiffness
    100 µrad  
  • Cable Length
    1.2 m  
  • Operating Temperature
    10 to +35 ˚C
  • Weight
    135 g  
  • Retaining Ring
    1 Included
  • Retaining Ring Thread
    1.063-20
  • Vacuum Compatibility
    10-6 Torr
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C