Mirror Mount, Stability, Top Adjust, 1.0 in., 2 Allen-Keys

The 9814-6-K Stability Series Top Actuated Mirror Mount builds upon the New Focus™ tradition of manufacturing outstanding kinematic mounts that use the best Hex-key actuated adjustment screws and sapphire seats. This Black Anodized 1.0 inch (25.4 mm) diameter mount has a unique retention system for 6.35 mm thick mirrors providing further performance enhancement. Designed originally for precision UV beamsteering applications in the demanding UV semiconductor capital-equipment industry, the retention system optimizes stability while minimizing wavefront distortion, ensuring that the mirrors are truly flat and rock solid. Mirror installation and removal is simple and fast, requiring no adhesives. This top-actuated version in which all adjustments are accessed along the top, is ideal for use in compact spaces where access is limited.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 4.3 arc sec
- Angular Range±4°
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness6.4 mm
- Optic MountingLow Wavefront Distortion
- Weight228 g
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Compatible Knob and Lock Nut
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KN-10QS-3Threaded Knob, 1/4-100, Silver Anodized, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | JN-1Q-3Brass Lock Nut, 1/4-100 Thread, SW-10Q Screws, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Cleanroom and Vacuum Versions
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9814-6-Ni-KMirror Mount, Stability, Top Adjust, Nickel Plated, 1.0 in., 2 Allen, Cleanroom | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9814-8-Ni-K-VThick Optic Mount Mount, Stability, Top Adjust, Nickel Plated 1 in., 2 Allen, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









