Adjustment Screw, Knob, Unbraked, 25.4 mm Travel, Ball Tip, 1/4-100

  • Travel Range
    25.4 mm  
  • Adjustment Screw Thread
    1/4-100
  • Drive Type
    Knob
  • Axial Load Capacity
    90 N  
  • Lock
    No Lock
  • Tip Style
    Ball
  • Sensitivity
    0.71 µm  
  • Weight
    20 g