Adjustment Screw, Hex, Unbraked, 25.4 mm Travel, Ball Tip, 1/4-100

The 1.0 inch (25.4 mm) 9379-K Adjustment Screw provides smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-100 precision screw used in our optic mounts and allows you to build your own mounts or positioners. In addition to a travel 1.0 inch (25.4 mm); the screw has a ball tip, unbraked brass bushing, and is Hex-key adjusted.
Resources & Downloads
Other
910197-04 RoHS Certificate(290.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9314-KAdjustment Screw, Hex, Unbraked, 25.4 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9377-KAdjustment Screw, Hex, Unbraked, 12.7 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9379Adjustment Screw, Knob, Unbraked, 25.4 mm Travel, Ball Tip, 1/4-100 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9378-KAdjustment Screw, Hex, Unbraked, 19.1 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











