Adjustment Screw, Hex, Unbraked, 9.6 mm Travel, Ball Tip, 1/4-80

The 0.38 inch (9.6 mm) 9312-K Adjustment Screw provides smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-80 precision screw used in our optic mounts and allows you to build your own mounts or positioners. This mount is 25.3 mm in total length. In addition to a travel of 0.38 inch (9.6 mm); the screw has a ball tip, unbraked brass bushing, and is Hex-key adjusted.
Resources & Downloads
Other
902127-04 RoHS Certificate(292.6 kB, PDF) REACH Supplier Statement - 931x Screw Set.pdf(512.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9313-KAdjustment Screw, Hex, Unbraked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301-KAdjustment Screw, Hex, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9311-KAdjustment Screw, Hex, Unbraked, 6.9 mm Travel, Ball Tip, 1/4-80 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9817-6-KMirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9311-KAdjustment Screw, Hex, Unbraked, 6.9 mm Travel, Ball Tip, 1/4-80 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9314-KAdjustment Screw, Hex, Unbraked, 25.4 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











