Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Variable Height Platform, 2 in. Travel, 3 x 3 in. Platform, 220 N Load, 8-32 and 1/4-20

Specifications

  • Travel Range
    50.8 mm  
  • Load Capacity
    220 N  
  • Thread Type
    8-32 and 1/4-20
  • Minimum Height
    50.8 mm  
  • Maximum Height
    101.6 mm  
  • Platform Size
    76.2 x 76.2 mm
  • Axes of Travel
    Z
  • Resolution
    0.05 mm  

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Precision 100 mm Dovetail Optical RailsPRC-3Optical Rail Carrier, 3.0 in. Length, 1/4-20 Thread, PRL Series
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
High Load Lab Jacks271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,047