Fiber Aligner Coupler Body, Holds 5708 or 9123, Metric

The 9092-M Coupler Body attaches to the Model 9091-M or Model 9051-M fiber aligners so you can mount optical elements directly to the aligner. The coupler body is designed to hold the Model 5708 Aspheric Lens Adapter or the Model 9123NF Objective Holder.
Specifications
- TypeCoupler Body
- Weight190 g
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9123NFObjective Holder, Fiber Aligner. Requires 9092 Coupler Body | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-925Optical Fiber Coupler, GRIN Lens, Bare Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-2AFiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP-1AFiber Optic Positioner, XYZ, Bare, For FPH-S, FPH-J or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC | In Stock | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










