Manual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20, No Baseplate

The 9067-COM Stainless Steel Commercial Stages is a 1.0 inch travel linear translation stage designed to fit directly into your system. This stage has a reduced profile by eliminating the mounting plates. 9067 series stages feature a generous pattern of twenty 8-32 and twenty one 1/4-20 threaded mounting holes. Actuators are not included. Please see specifications for recommended actuators.
Specifications
- Stage TypeLow-Profile
- Axes of TravelX
- Maximum Stage Travel25.4 mm
- 222 N
- 80 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type8-32 and 1/4-20
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-COMManual Linear Stage, Crossed-Roller, 0.5 in., 4-40, 8-32, 1/4-20, No Baseplate | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XManual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XYZ-RXYZ Linear Stage, Crossed-Roller, 1 in. Travel, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XYXY Linear Stage, Crossed-Roller, 1.0 in. Travel, 8-32, 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XZXZ Linear Stage, Crossed-Roller, 1.0 in. Travel, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9302Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8303Picomotor Piezo Linear Actuator, 2 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














