XY Linear Stage, 12.7 mm Travel, M2.5, M4, M6, Vacuum, Left-Handed

The 9066-XY-L-V-M Vacuum Compatible Left-Handed Configured Stainless Steel Crossed-Roller Bearing Linear Translation Stage is a 0.5 inch travel linear translation stage that provides low-profile, high-stability, linear translation for systems that do not need vertical adjustment. These stages are clean assembled and utilize low vapor pressure grease appropriate for vacuum and clean environments. 9066 series stages feature a generous pattern of eight M2.5, ten M4 and three M6 threaded mounting holes. Actuators are not included. We recommend the 8301-V vacuum compatible picomotor actuators for vacuum applications.
Specifications
- Axes of TravelX, Y
- OrientationLeft-Handed
- Maximum Stage Travel12.7 mm
- 111 N
- 44.5 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread TypeM2.5, M4 and M6
- Vacuum Compatibility10-6 hPa
- Recommended Adjustment Screw
- Recommended Piezo Actuator
Resources & Downloads
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock | ||||
![]() | 8301-VPicomotor Actuator, 0.5 in. Travel, 0.375 in. Shank, Vacuum Compatible, Teflon | In Stock | ||||
![]() | AJS170-0.5H-NL-V6Hex Adjustment Screw, 170 TPI, 12.7 mm Travel, Vacuum | In Stock | ||||
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | AJS100-0.5H-V6Hex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock, Vacuum | In Stock |





