High-Energy Pinhole, Molybdenum, 20 µm, 900 Series

The 900PH-20 High Energy Pinhole Aperture is fabricated from ultra-thin molybdenum, a refractory alloy with high heat conductivity and melting point. This material exhibits almost no warping due to localized heating by the laser. A smooth 20 ± 2 μm diameter hole with extremely low ellipticity is produced using laser drilling techniques. These pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2. This version is mounted for use with our Model 900 spatial filter.
Specifications
- TypeHigh Energy Pinhole
- Aperture Diameter20 µm
- Aperture Diameter Tolerance±2 µm
- MaterialMolybdenum
- Diameter9.525 mm
- Diameter Tolerance±0.125 mm
- Damage Threshold75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
- Thickness15.24 µm
- Use900 Series Spatial Filters
Resources & Downloads
Other
900PH-20 RoHS Certificate(264.3 kB, PDF) 900PH-20_ROHS2-2021.pdf(279.5 kB, PDF)
2D Product Drawings
900P-MNT DWG.pdf(207 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 900PH-SETHigh-Energy Pinhole Set, Molybdenum, 5, 10, 15, 25, 50 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-20High-Energy Pinhole, Molybdenum, 20 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-SETHigh-Energy Pinhole Set, Molybdenum, 0.875-20 Thread | |||||
![]() | PH-20High-Energy Pinhole, Molybdenum, 20 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-SETHigh-Energy Pinhole Set, Molybdenum, Unmounted |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 900P-MNTHigh Energy Pinhole Mount, Requires Unmounted Pinhole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-900Spatial Filter, Three-Axis, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900Spatial Filter, Three-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 900PH-10High-Energy Pinhole, Molybdenum, 10 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-15High-Energy Pinhole, Molybdenum, 15 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









