Flipper Mount, Motorized, 1.0 in., Allen-Key Adjustment, M4

The 8892-K-M Motorized Flipper Mount allows you to remotely flip a 1.0 inch (25.4 mm) diameter optic in and out of your beam path with a transit time of less than half a second. Originally designed for demanding commercial applications, the Model 8892-K motorized Flipper mount offers excellent stability and repeatability. Optic tilt is adjusted with our precision 80 pitch Allen-key screws, and locking nuts preserve your settings during flips. The Flipper mount’s included hand pad lets you control it from a distance (hardwired 6-foot cable with stereo jack) with your thumb, or you can control it even more remotely via its TTL interface (2.5mm Input Plug included). M4 tapped mounting holes.
Specifications
- Connector Type3.5mm stereo jack
- TypeFlipper Mount
- Optic Diameter25.4 mm
- Thread TypeM4
- Drive TypeMotorized
- Angular Range±2 °
Resources & Downloads
3D Product Models
2D Product Drawings
99-motorizedflipper(101.8 kB, PDF) 8892-K_RC(65.8 kB, PDF)
Other
MKS RoHS2-2021 Certificate for 8892-K-(M)(95.4 kB, PDF)
Manuals
889x Flipper Optical Mount - User's Manual(1.1 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8893-K-MFlipper Mount, Motorized, 2.0 in., Allen-Key Adjustment, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20EAG.2Silver Mirror, Femtosecond Optimized, 0-45° AOI, 25.4 mm, 470-1000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |




