Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Picomotor Piezo Platform Mount, 3-Axis

Specifications

  • Type
    Platform Mount
  • Motorized Axes
    3  
  • Actuator Locks
    Locked when powered down
  • Angular Range
    ±4°
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Optic Mounting
    Set Screw
  • Sensitivity
    0.14 arc sec
  • Angular Resolution
    0.7 µrad  
  • Mechanism
    Picomotor Actuator

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Platform Mirror Mounts9806Platform Optical Mount, 2.0 x 2.0 in., 3 Knob Adjustment, M4 & 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Picomotor Motion Controller Accessories8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124