Platform Optical Mount, 2.0 x 2.0 in., 3 Knob Adjustment, M4 & 8-32

  • Mechanism
    Kinematic
  • Platform Size
    50.8 x 50.8 mm
  • Number of Actuators
    3
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    4.4 arc sec
  • Angular Range
    ±4°
  • Material
    Anodized Aluminum
  • Drive Type
    Knob, non-locking
  • Platform Thread
    8-32 & M4 THD
  • Mounting Holes
    8-32 (M4) CLR