Motorized XYZθxθy Tilt Aligner, 3 mm, 8°, 1/4-20

The 8081 XYZθxθy Motorized Five-Axis Tilt Aligner increases the utility of our popular kinematic stages by motorizing each of the axes. The addition of Picomotor™ actuators to each stage allows remote high-resolution (<30 nm) adjustment of various combinations of X, Y, Z, θx, and θy. Model 8081 five-axis aligners are ideal for positioning modulators or isolators and for coupling light into waveguide devices. 8-32 and 1/4-20 tapped holes. Use with two 8725 multi axis adapters and two 8742 controller/drivers or one 8742-8-KIT to control all 5 axes (sold separately).
Specifications
- Axes of TravelX, Y, Z, θx, θy
- MechanismKinematic
- Drive TypePicomotor
- Travel Range3 mm
- Angular Range8°
- Load Capacity13 N
- Minimum Incremental Motion<30 nm
- Angular Resolutionθx, θy≤0.7 µrad
- Connector Type6-pin Connectors (2)
- Operating Temperature10 to 40°C
- Thread Type8-32 and 1/4-20
Resources & Downloads
3D Product Models
Manuals
8081-UHV Kinematic Stage Quickstart Guide(445.7 kB, PDF)
2D Product Drawings
8081b-Drawing(128.6 kB, PDF)
Application Notes
Piezo Actuators Provide Flexibility to Laser Designers Using Compact Optical Mounts and Motion Stages(984.9 kB, PDF)
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9081Device Alignment Stage, Five-Axis, 3 mm Linear, 8° Angular, 8-32 & 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-UHVMotorized XYZθxθy Tilt Aligner, Ultra High Vacuum, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | FREE 2-day shipping on thousands of products on Newport.com Learn More |






