819M-B-0.50-1.0V2 Port Aperture Reducer, 1.0 in. Port, 0.5 in. Aperture, Flat Black, 819C and 819D Spheres

The 819M-B-0.50-1.0V2 (P/N 7Z08363N) Port Reducer is used to reduce the port size of a 819C or 819D Series integrating sphere from 1 inch to 1/2 inch. Flat Black coating inside. Comes with a 1.5 mm Allen wrench and M3 set screws.
Specifications
- TypePort Aperture Reducer
- Sphere MaterialFlat Black
- Port Size1.0 in.
- Clear Aperture0.5 in.
- MaterialBlack anodized aluminum
Resources & Downloads
3D Product Models
Tutorials
2D Product Drawings
7Z08363N-819M-B-0.50-1.0V2 Dimensional Drawing.pdf(91.6 kB, PDF)
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included | In Stock | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | In Stock | ||||
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | In Stock |






