819M-PP-0.5 Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres

  • Type
    Port Plug
  • Sphere Material
    PTFE
  • Port Size
    0.5 in.
  • Material
    Black anodized aluminum
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C