Port Plug, 0.5 in. Port, Spectraflect, 819C and 819D Spheres

  • Type
    Port Plug
  • Detector Type
    819C & 819D Series
  • Sphere Material
    Barium Sulfate
  • Port Size
    0.5 in.
  • Material
    Black anodized aluminum