Sorry, this product is no longer offered for sale.

CCD Detector, LineSpec™, 2048 Pixels, 200-1100 nm, Includes Software

Technical Specs

  • Type
    LineSpec™ CCD Detector
  • Communication Interfaces
    USB
  • Wavelength Range
    200 - 1100 nm
  • A/D Converter
    14 bit
  • Array
    2048 pixel CCD
  • Array Length
    29 mm
  • Array Quality
    no bad pixels, no fringing
  • Dark Noise
    18 e-/s
  • Dark Signal
    492 e-/ADU
  • Integration Time
    8 ms - 10 s
  • Maximum S/N
    374:1 (single exposure)
  • Pixel Size
    200 µm (H) x 14 µm (W), on 14 µm centers